BODRUM (L:25MT) 1/2"
TB02013017
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Transparent |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 0.49 |
Inside diameter (mm) | 12.50 |
Outside diameter (inch) | 0.66 |
Outside diameter (mm) | 16.70 |
Tube material | Polyvinyl chloride (PVC) |