CESME (L:20MT) 1/2"
TB03012008
Product specifications
Characteristic | Value |
|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.49 |
| Inside diameter (mm) | 12.50 |
| Outside diameter (inch) | 0.65 |
| Outside diameter (mm) | 16.60 |
| Series | ÇEŞME |
| Tube material | Polyvinyl chloride (PVC) |