CESME 1/2" (L:50)
TB03013014
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Transparent |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 0.51 |
Inside diameter (mm) | 13.00 |
Outside diameter (inch) | 0.69 |
Outside diameter (mm) | 17.65 |
Series | None |
Tube material | Polyvinyl chloride (PVC) |