TB10FABA1SA03000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TB10FABA1SA03000
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Threaded |
| Cushions | Non-cushioned |
| Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
| Mounting style | Cap Clevis |
| Net Stroke Length | 3 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Special, U-cup |
| Product Height | 2.63 in |
| Product Length/Depth | 12.81 in |
| Product Type | Threaded |
| Product Volume | 88.605 in³ |
| Product Width | 2.63 in |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Single |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TB Series |
| Working pressure - max | 1000 Psi |