ARES PU-BLUE 10X15 MM
TB34010002
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Blue |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 0.39 |
Inside diameter (mm) | 10.00 |
Outside diameter (inch) | 0.59 |
Outside diameter (mm) | 15.00 |
Tube material | Polyurethane (TPU) |