
Weatherhead by Danfoss
TC-20WHD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TC-20WHD
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | Yes |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Color | White |
| Drawer depth | 12.75 in |
| Drawer width | 26.5 in |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Cabinet |
| Machine mountable | No |
| Material | Steel |
| Number of trays | 4 EA |
| Product Height | 28.5 in |
| Product Length/Depth | 12.75 in |
| Product Type | Collet Cabinet |
| Product Volume | 9629.438 in³ |
| Product Weight | 42 lb |
| Product Width | 26.5 in |
| Sub-brand | None |
| Trade Name | None |
| Wheels | No |