Danfoss Hansen
TC1332-B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TC1332-B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Air, water, and other refrigerants applications | |
| Brand | Danfoss | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Item type | Component | |
| Media | Other | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1.8 in | |
| Product material | Aluminum | |
| Product Type | Quickseal | |
| Product Volume | 4.05 in³ | |
| Product Weight | .454 lb | |
| Product Width | 1.5 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | TC Series | |
| UPC | 678146116802 | |
| Working pressure | 650 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -20 °F |