Danfoss Hansen
TC1334-B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TC1334-B
Product specifications
Characteristic | Value |
|---|---|
| Application | Air, water, and other refrigerants applications |
| Brand | Danfoss |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Component |
| Media | Other |
| Product Height | 2.13 in |
| Product Length/Depth | 2.5 in |
| Product material | Aluminum |
| Product Type | Quickseal |
| Product Volume | 11.342 in³ |
| Product Weight | .454 lb |
| Product Width | 2.13 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | TC Series |
| UPC | 678146116819 |
| Working pressure | 650 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -20 °F |