Danfoss Everflex
TE-KIT
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE-KIT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Compatible Tube Sizes | -3 through -12 | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Packaged Height | 8 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 256 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 4 in | |
| Product Height | 8 in | |
| Product Length/Depth | 8 in | |
| Product Type | Tube End Pusher | |
| Product Volume | 256 in³ | |
| Product Weight | 4 lb | |
| Product Width | 4 in | |
| Sub-brand | Everflex | |
| Trade Name | None |