
Weatherhead by Danfoss
TE10-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE10-10
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Pusher |
| Packaged Height | 3.5 in |
| Packaged Length | 6.5 in |
| Packaged Volume | 147.875 in³ |
| Packaged Weight | .18 lb |
| Packaged Width | 6.5 in |
| Product color/finish | Black Oxide |
| Product Height | 1.25 in |
| Product Length/Depth | 1.562 in |
| Product material | Carbon Steel |
| Product Type | Tube End Pusher |
| Product Volume | 2.441 in³ |
| Product Weight | 1 lb |
| Product Width | 1.25 in |
| Sub-brand | None |
| Trade Name | None |