Danfoss Everflex
TE12-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE12-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Fittings included | No fittings required | |
| Free floating | Yes | |
| Item type | Tube Expander | |
| Packaged Height | 3.5 in | |
| Packaged Length | 6.5 in | |
| Packaged Volume | 147.875 in³ | |
| Packaged Weight | 1.18 lb | |
| Packaged Width | 6.5 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1.562 in | |
| Product material | Carbon steel | |
| Product Type | Tube Expander | |
| Product Volume | 3.515 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.5 in | |
| Recalibrates damaged tubing | No | |
| Self centering | Yes | |
| Single stage | Yes | |
| Sub-brand | Everflex | |
| Trade Name | None |