
Danfoss Everflex
TE16-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE16-16
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Fittings included | No fittings required |
| Free floating | Yes |
| Item type | Tube Expander |
| Packaged Height | 3.5 in |
| Packaged Length | 6.5 in |
| Packaged Volume | 147.875 in³ |
| Packaged Weight | 1.18 lb |
| Packaged Width | 6.5 in |
| Pipe/tube diameter - max | 1.75 in |
| Product Height | 1.75 in |
| Product Length/Depth | 1.625 in |
| Product material | Carbon steel |
| Product Type | Tube Expander |
| Product Volume | 4.977 in³ |
| Product Weight | 1 lb |
| Product Width | 1.75 in |
| Recalibrates damaged tubing | No |
| Self centering | Yes |
| Single stage | Yes |
| Sub-brand | Everflex |
| Trade Name | None |