TE58EG5273
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE58EG5273
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 1.122 in |
| Package contents | Bushing |
| Product Height | 1.122 in |
| Product Length/Depth | .485 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | .611 in³ |
| Product Width | 1.122 in |
| Sub-brand | None |
| Trade Name | None |