TE81P1300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE81P1300
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 3.372 in |
| Package contents | Bearing |
| Product Height | 3.372 in |
| Product Length/Depth | 1.383 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 15.725 in³ |
| Product Width | 3.372 in |
| Rod Diameter | 2.5 in |
| Sub-brand | None |
| Trade Name | None |