TE81U1620
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE81U1620
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 3.872 in |
| Package contents | Bearing |
| Product Height | 3.872 in |
| Product Length/Depth | 1.23 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 18.441 in³ |
| Product Width | 3.872 in |
| Sub-brand | None |
| Trade Name | None |