TE81V1480
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE81V1480
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 4.575 in |
| Package contents | Bearing |
| Product Height | 4.575 in |
| Product Length/Depth | 1.259 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 26.352 in³ |
| Product Width | 4.575 in |
| Rod Diameter | 3.5 in |
| Sub-brand | None |
| Trade Name | None |