TE81W1520
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE81W1520
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 4.997 in |
| Package contents | Bearing |
| Product Height | 4.997 in |
| Product Length/Depth | 1.227 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 30.638 in³ |
| Product Width | 4.997 in |
| Rod Diameter | 4 in |
| Sub-brand | None |
| Trade Name | None |