TE82AK3807
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE82AK3807
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | .625 in |
| Package contents | Piston Rod |
| Product Height | .625 in |
| Product Length/Depth | 9.18 in |
| Product Type | Cylinder Piston Rods |
| Product Volume | 3.586 in³ |
| Product Width | .625 in |
| Rod Diameter | .625 in |
| Sub-brand | None |
| Trade Name | None |