TE82L5LTG816
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE82L5LTG816
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 1.175 in |
| Package contents | Piston Rod |
| Product Height | 1.175 in |
| Product Length/Depth | 17.88 in |
| Product Type | Cylinder Piston Rods |
| Product Volume | 24.686 in³ |
| Product Width | 1.175 in |
| Rod Diameter | 1.175 in |
| Sub-brand | None |
| Thread type | Small Male UN thread |
| Trade Name | None |