
Danfoss
TE86GM07
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TE86GM07
Product specifications
Characteristic | Value |
|---|---|
| Application | In Industrial application |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Mounting Plate |
| Product Height | 5.5 in |
| Product Length/Depth | .625 in |
| Product Type | Weld Plate |
| Product Volume | 12.891 in³ |
| Product Width | 3.75 in |
| Sub-brand | None |
| Trade Name | None |