HYDRAULIC CYLINDER
TF13CAXAXAAZZWYY
ToolsTF13CAXAXAAZZWYY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 4.800 |
| Product length mm | 121.920 |
| Product width in | 3.300 |
| Product width mm | 83.820 |