TG57E0361
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG57E0361
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Cylinder Body | |
| Product Height | 7.906 in | |
| Product Length/Depth | 24.875 in | |
| Product Type | Cylinder Bodies | |
| Product Volume | 1554.808 in³ | |
| Product Width | 7.906 in | |
| Sub-brand | None | |
| Thickness | .94 in | |
| Trade Name | None |