
TG57F4301
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG57F4301
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Cylinder Body |
| Product Height | 5 in |
| Product Length/Depth | 11.75 in |
| Product Type | Cylinder Bodies |
| Product Volume | 293.75 in³ |
| Product Width | 5 in |
| Sub-brand | None |
| Trade Name | None |