TG8110551
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG8110551
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 8 in | |
| Package contents | Bearing | |
| Product Height | 8 in | |
| Product Length/Depth | 2.938 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 188.032 in³ | |
| Product Width | 8 in | |
| Sub-brand | None | |
| Trade Name | None |