TG816ZZYK9
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG816ZZYK9
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 11.75 in |
| Package contents | Bearing |
| Product Height | 11.75 in |
| Product Length/Depth | 3.12 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 430.755 in³ |
| Product Width | 11.75 in |
| Sub-brand | None |
| Trade Name | None |