TG81EG2873
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG81EG2873
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Bearing assembly |
| Product Height | 2 in |
| Product Length/Depth | 2 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 8 in³ |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |