TG81ML7322
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG81ML7322
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 2.623 in | |
| Package contents | Bearing | |
| Product Height | 2.623 in | |
| Product Length/Depth | 1.7 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 11.696 in³ | |
| Product Width | 2.623 in | |
| Sub-brand | None | |
| Trade Name | None |