TG81ML7584
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG81ML7584
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 2.463 in |
| Package contents | Bearing |
| Product Height | 2.463 in |
| Product Length/Depth | 2.116 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 12.836 in³ |
| Product Width | 2.463 in |
| Sub-brand | None |
| Trade Name | None |