TG81NG9766A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG81NG9766A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 3.248 in | |
| Package contents | Bearing | |
| Product Height | 3.248 in | |
| Product Length/Depth | 1.925 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 20.308 in³ | |
| Product Width | 3.248 in | |
| Sub-brand | None | |
| Trade Name | None |