TG81PCA469
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TG81PCA469
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 3.123 in | |
| Package contents | Bearing | |
| Product Height | 3.123 in | |
| Product Length/Depth | 2.06 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 20.091 in³ | |
| Product Width | 3.123 in | |
| Sub-brand | None | |
| Trade Name | None |