TK556
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TK556
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic Medium Duty application | |
| Bore diameter | 1.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Model Code | TE10CACA1AATK556 | |
| Mounting style | Cap Clevis | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Special, U-cup | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Height | 2 in | |
| Product Length/Depth | 11 in | |
| Product Type | Cylinder Piston Rod Assemblies | |
| Product Volume | 44 in³ | |
| Product Width | 2 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .625 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Sub-brand | None | |
| Trade Name | None | |
| Working pressure - max | 250 Psi |