TK588
TB12FWXEXAATK588
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 2.5 in |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Threaded |
Cushion Location | Head 3-Cap 3 |
Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
Model Code | TB12FWXEXAATK588 |
Mounting style | Cap Rectangular flange |
Non-Rotating | No |
Piston Seal Material | Viton-A |
Piston Seal Type | Cast Iron Ring, Glass-filled Teflon |
Port Location | Head 1-Cap 1 |
Product Type | Threaded |
Reciprocating | Yes |
Rod Coating | Chrome |
Rod Material | Stainless Steel 316 |
Rod Seal Material 1 | Viton |
Rod Seal Type 1 | Viton lip type |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | TB Series |
Working pressure - max | 1000 Psi |