TK741
TB15DAAAXAATK741
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 2 in |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Threaded |
Cushions | Non-cushioned |
Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
Model Code | TB15DAAAXAATK741 |
Mounting style | Intermediate Trunnion |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Special, U-cup |
Product Type | Threaded |
Reciprocating | Yes |
Rod 1 Diameter | 1 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female Metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | TB Series |
Working pressure - max | 1000 Psi |