Weatherhead by Danfoss
TL-7010
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TL-7010
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 7.52 in | |
| Packaged Length | 7.52 in | |
| Packaged Volume | 425.259 in³ | |
| Packaged Weight | .075 lb | |
| Packaged Width | 7.52 in | |
| Product material | Carbon steel | |
| Product Type | Preset Tool | |
| Product Weight | .0745 lb | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 725975020876 |