Weatherhead by Danfoss
TL-7015
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TL-7015
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 7.52 in | |
| Packaged Length | 7.52 in | |
| Packaged Volume | 425.259 in³ | |
| Packaged Weight | .117 lb | |
| Packaged Width | 7.52 in | |
| Product material | Carbon steel | |
| Product Type | Preset Tool | |
| Product Weight | .118 lb | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 725975020890 |