COUPLING,I1100,F,1/2,CS,-8MBSPT,NBR
TL0112012
Catalog item:
TL0112012
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
TL0112012
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | TL0112012 |
| End size 1 | -8 |
| End Type 1 | Male pipe BSPT |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | R 1/2 |