Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Brand | SEL by Danfoss |
| Color | White |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.46 |
| Outside diameter (mm) | 37.00 |
| Reinforcement material | Fabric |
| Series | TEOS |
| Tube material | Polyvinyl chloride (PVC) |