Danfoss logo
TROY SLD 40 MM-product-details

TROY SLD 40 MM

TS02040016


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorWhite
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)1.57
Inside diameter (mm)40.00
Outside diameter (inch)1.86
Outside diameter (mm)47.20
Tube materialPolyvinyl chloride (PVC)