Danfoss logo
TROY SLD 50,8MM-product-details

TROY SLD 50,8MM

TS02050057


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorWhite
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.30
Outside diameter (mm)58.40
SeriesTROY SLD
Tube materialPolyvinyl chloride (PVC)