Danfoss logo
TROY SLD  63MM-product-details

TROY SLD 63MM

TS02063017


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorWhite
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.50
Inside diameter (mm)63.50
Outside diameter (inch)2.81
Outside diameter (mm)71.50
Tube materialPolyvinyl chloride (PVC)