Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | White |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 3.94 |
| Inside diameter (mm) | 100.00 |
| Outside diameter (inch) | 4.39 |
| Outside diameter (mm) | 111.40 |
| Series | TROY SLD |
| Tube material | Polyvinyl chloride (PVC) |