Danfoss logo
TROY LD -30C  4"-product-details

TROY LD -30C 4"

TS03102048


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.47
Outside diameter (mm)113.60
SeriesNone
Tube materialPolyvinyl chloride (PVC)