Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 5.906 | |
| Bend radius min (mm) | 150.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 24 | |
| Burst pressure (psi) | 348 | |
| Catalog Item | TS07032010 | |
| Color | GREEN | Green |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | LIGHT CORRUGATED | Light Corrugated |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | GREEN | Green |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 31.80 | |
| Outside diameter (inch) | 1.55 | |
| Outside diameter (mm) | 39.40 | |
| Series | EHT005 SERIES | EHT005 Series |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -5 | |
| Working temperature min (F) | 23.0 |