Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | VERY LIGHT CHEMICAL CONTENT | Very light chemical content |
| Bend radius min (inch) | 11.811 | |
| Bend radius min (mm) | 300.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 20 | |
| Burst pressure (psi) | 290 | |
| Catalog Item | TS07063012 | |
| Color | CLEARTRANSPARENT | ClearTransparent |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Construction | EXTRUDED | Extruded |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | LIGHT CORRUGATED | Light Corrugated |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 2.50 | |
| Inside diameter (mm) | 63.50 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 2.89 | |
| Outside diameter (mm) | 73.50 | |
| Package form | BULK | Bulk |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Qualified hose fittings | CAM AND GROOVE | Cam and groove |
| Reinforcement material | NONE | None |
| Series | EHT005 SERIES | EHT005 Series |
| Size | -40 | -40 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Vacuum rating (inHg) | 26 | |
| Vacuum rating (mmHg) | 668.01 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -5 | |
| Working temperature min (F) | 23.0 |