Danfoss logo
MEDUSA SE/C  4"-product-details

MEDUSA SE/C 4"

TS09102029


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.57
Outside diameter (mm)116.20
SeriesMEDUSA SE/C
Tube materialPolyvinyl chloride (PVC)