Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | VERY LIGHT CHEMICAL CONTENT | Very light chemical content |
| Bend radius min (inch) | 24.016 | |
| Bend radius min (mm) | 610.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 7 | |
| Burst pressure (psi) | 102 | |
| Catalog Item | TS09152032 | |
| Color | GRAY | Gray |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Construction | 1 PVC SPIRAL | 1 Pvc Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | LIGHT CORRUGATED | Light Corrugated |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | GRAY | Gray |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 6.00 | |
| Inside diameter (mm) | 152.40 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 6.67 | |
| Outside diameter (mm) | 169.40 | |
| Package form | BULK | Bulk |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| Series | TSG09 | MEDUSA SE/C |
| Size | -96 | -96 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Vacuum rating (inHg) | 26 | |
| Vacuum rating (mmHg) | 663.00 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -20 | |
| Working temperature min (F) | -4.0 |