Danfoss logo
KNIDOS   6"-product-details

KNIDOS 6"

TS30152001


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorGray
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.63
Outside diameter (mm)168.40
SeriesKNIDOS
Tube materialPolyvinyl chloride (PVC)