TS53LAB059
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TS53LAB059
Product specifications
Characteristic | Value |
|---|---|
| Application | In Cylinder assembly |
| Overall Diameter | 5.6 in |
| Package contents | Piston |
| Product Height | 5.6 in |
| Product Length/Depth | 3.5 in |
| Product Volume | 109.76 in³ |
| Product Width | 5.6 in |
| Sub-brand | None |