Danfoss logo
URARTU LD 80 mm-product-details

URARTU LD 80 mm

TS60080013


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)3.15
Inside diameter (mm)80.00
Outside diameter (inch)3.46
Outside diameter (mm)88.00
SeriesURARTU LD
Tube materialPolyvinyl chloride (PVC)