Danfoss logo
URARTU ST 110mm-product-details

URARTU ST 110mm

TS61110019


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.33
Inside diameter (mm)110.00
Outside diameter (inch)4.72
Outside diameter (mm)120.00
SeriesURARTU ST
Tube materialPolyvinyl chloride (PVC)